Download document () of 20

PFMA-13-76-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.91 - 0.32A, Cool white, 3/4" entry, Heat and impact resistant glass lens, 13000 lumens, 154 lm/W, Die cast aluminum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 100-277 Vac, 90W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-13-76-UNV1-M2
UPC
662277153522
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lumens
13000
Wattage
90W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
154
Special features
Gray epoxy powder coat
Amperage Rating
0.91 - 0.32A
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac
Lamp type
LED

Export product specification