Download document () of 20

PLLA4-UNV1-S903-EM1-M2

Eaton Crouse-Hinds series Champ Pro PLLA linear LED, Cool, 3/4" entries, Natural alum finish, 4 ft, Polycarb lens, 8000 lm, 135 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.94 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 59W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture
Catalog Number
PLLA4-UNV1-S903-EM1-M2
UPC
786689716950
Product Length/Depth
39 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
23.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Lumens
8000
Wattage
59W
Standards type
NEC/CEC
Mounting Method
Flush ceiling
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67
Color temperature
Cool white
Entry size
3/4"
Finish
Natural aluminum
Lamp length
4 ft
Lens material
Polycarbonate
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
> 0.94
Frequency rating
50/60 Hz
Lumens per watt
135
Special features
Integral emergency battery back-up
Voltage rating
120-277 Vac, 127/250 Vdc
Lamp type
LED

Export product specification