Download document () of 20

PV-125A-2XL-15

Eaton Bussmann series photovoltaic fuses, 125 A, 1500 Vdc, Size 2XL{G09570}, 43 Watt

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-2XL-15
EAN
5996516001233
UPC
051712374323
Product Length/Depth
60 mm
Product Height
205 mm
Product Width
81 mm
Product Weight
0.001 g
Certifications
IEC Rated
UL Listed
CCC pending

Electrical data

Amperage Rating
125 A
Voltage rating
1500 Vdc
Interrupt rating
33 kAIC
Class
Class gPV

Product specifications

Application
Photovoltiac systems, inverters
Fuse type
PV-2XL
Fuse indicator
With Indicator
Fuse size
2XL

Compatible fuse holders

Suitable for
SD2XL-S-PV XL Fuse base

Export product specification