Download document () of 20

PXGMSUPS
Model code: PowerXpert UPS MiniSlot card (PXGMS UPS) for 93PM

PowerXpert UPS MiniSlot card (PXGMS UPS) for 93PM

General specifications

Product Name
Eaton UPS industrial gateway card
Catalog Number
PXGMSUPS
UPC
786685617978
Product Length/Depth
117.5 mm
Product Height
32.5 mm
Product Width
160 mm
Product Weight
0.001 kg
Compliances
EMC Directive: 2004/108/EC
Certifications
EN 62040-2:2006
EN 55024:2010 FCC Part 15 Sub-part B Class B
EN 55022:2010 Class B
Model Code
PowerXpert UPS MiniSlot card (PXGMS UPS) for 93PM

Product specifications

Card slot type
Mini-Slot
Used with
93PS, 93PM
Type of accessory/spare part
Network interface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.