Download document () of 20

QBHGFEP1020

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,Bolt-on mounting,20A,22 kAIC,Single-pole,120V,Non-Interchangeable,30 mA Trip sensitivity,QBHGF

General specifications

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBHGFEP1020
UPC
786679039526
Product Length/Depth
5.1 in
Product Height
1.1 in
Product Width
3.2 in
Product Weight
0.4 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
20 A
Voltage rating
120 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHGF
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Trip rating
30 mA trip sensitivity
Type
Ground fault circuit breaker
Special features
Bolt-on mounting

Export product specification