Download document () of 20

RE75

Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 2-1/2" NPT, End 2: 1-1/2" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series RE reducer
Catalog Number
RE75
UPC
782274591209
Product Length/Depth
2.88 in
Product Height
2.88 in
Product Width
1.31 in
Product Weight
1.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
End 1 Size
2-1/2"
End 1 Type
NPT
End 2 Size
1-1/2"
End 2 Type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.