Download document () of 20

S20L11S25CUSS4X

Eaton General-purpose encapsulated transformer EP Single-phase 240 x 480V 2 at -5% FCBN x 4 at -2.5% FCBN 120/240V 150°C 25 kVA Copper windings 1824X 23A Indoor-Outdoor 60 Hz NEMA 4X

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20L11S25CUSS4X
UPC
786680116148
Product Length/Depth
15.1 in
Product Height
19.85 in
Product Width
19.87 in
Product Weight
450 lb
Compliances
Class I, Div. 2, Groups A, B, C, D
Not Applicable
Certifications
UL Listed
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.

Product specifications

Type
General-purpose encapsulated transformer
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
25 kVA
kVA
25 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Voltage rating
240 X 480 PV, 120/240 SV
Design
EP
Enclosure
NEMA 4X
Frame
1824X
Insulation
180C
Tap size
2 at -5% FCBN x 4 at -2.5% FCBN
Volt ampere rating
25 kVA
Weathershield
Indoor-Outdoor
Wiring connection
23A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.