Download document () of 20

S20N11S03S64X

General-purpose encapsulated transformer EP Single-phase 240 x 480V None 120/240V 115°C 3 kVA Aluminum windings 1764X 3A Indoor-Outdoor 60 Hz NEMA 4X

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11S03S64X
UPC
786680110115
Product Length/Depth
9.51 in
Product Height
11.28 in
Product Width
11.69 in
Product Weight
85 lb
Compliances
NAFTA
Certifications
UL Listed
Catalog Notes
NEMA 4X Grade 316 stainless steel enclosure.

Product specifications

Special features
NEMA 4X Enclosure
Type
General-purpose encapsulated transformer
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 4X
Frame
1764X
Insulation
180 °C
Tap size
None
Volt ampere rating
3 kVA
Weathershield
Indoor-Outdoor
Wiring connection
3A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.