Download document () of 20

SMS24RDH1

Cable receptacle with integrated strain relief hood; SMS24RDH1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24RDH1
Product Length/Depth
57.2 mm
Product Height
35.5 mm
Product Width
21.2 mm
Product Weight
15.3 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
24
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Free Hanging
Number Of Contacts
24
Number of cavity #16
24

Export product specification