Knowledge Search
Download document () of 20

ST0500800F11C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8" #50 150#FF BRZ/BRZ, Cast, Bronze, 10.3 Bar, ANSI flange 8"

General specifications

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500800F11C
Product Length/Depth
781 mm
Product Height
1286 mm
Product Width
635 mm
Product Weight
816 kg
Certifications
CRN Stamp

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
10.3 bar
Connection type (inlet/outlet)
ANSI flange
Material
Bronze
Connection size (inlet/outlet)
8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.