Knowledge Search
Download document () of 20

ST053015BF11TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1.5" #53 BTX 150#FF BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 1 1/2"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053015BF11TS
Product Length/Depth
337 mm
Product Height
324 mm
Product Width
238 mm
Product Weight
5 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Bronze
Connection size (inlet/outlet)
1 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.