Download document () of 20

ST072015BF10A

Eaton Model 72 Basket Strainer, Simplex, 1-1/2"#72 150#FF BRZ or B148 ALLOY 954, Cast, Bronze, 13.8 Bar, DIN flange 1 1/2"

General specifications

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST072015BF10A
Product Length/Depth
124 mm
Product Height
124 mm
Product Width
260 mm
Product Weight
14 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Bronze
Connection size (inlet/outlet)
1 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.