Download document () of 20
To be discontinued

STRC-NB

Eaton Wheelock Exceder strobe, xenon, ceiling, red, no lettering, blue lens, 15/30/60/75/95/115/150/177 cd, indoor

General specifications

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STRC-NB
UPC
786697281082
Product Length/Depth
2.65 in
Product Height
6.64 in
Product Width
6.64 in
Product Weight
0.598 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
ULC
Mounting Method
Ceiling
Housing color
Red
Housing material
Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.061/0.085/ 0.103/ 0.135 /0.163 /0.182/0.205 /0.253
Lettering
No lettering
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
60 cd
75 cd
95 cd
115 cd
150 cd
177 cd
Voltage
12 V
24 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.