Knowledge Search
Download document () of 20

SY085080BR30A

Eaton Model 85 Y-Strainer, Y-Strainer, 8" #85 150#RF CSTL W/ 1/8"P SSTL SCREEN, Cast, Carbon steel, 20 Bar, ANSI flange 8"

General specifications

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085080BR30A
Product Length/Depth
343 mm
Product Height
679 mm
Product Width
549 mm
Product Weight
109 kg
Certifications
CRN Stamp

Product specifications

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
20 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.