Download document () of 20

T014-001

Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
T014-001
UPC
037332189929
Product Length/Depth
1.77 in
Product Height
7.24 in
Product Width
4.33 in
Product Weight
0.44 lb
Compliances
RoHS

Product specifications

Accessory Class
Package Contents
BNC to RJ11 jumper cable
Carrying case
T014-001 Network Cable Continuity Tester
Owner’s manual
System Requirements
Cat6a
USB 2.0 (High Speed)
Cat5/5e
Coax
Cat6
Product Highlights
Combines main tester unit and removable remote tester unit
Tests cable lengths up to 600 ft.
Includes convenient carrying case
LEDs indicate 9V battery status at a glance
Tests multiple types: RJ11, RJ45, USB, BNC
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Cable tester
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
USB 2.0 (High Speed)
Coax
Cat6a
Cat5/5e
Features
Flex Center

Export product specification