Photo is representative
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, T shape, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
Catalog Number |
T59
|
UPC |
782274627908
|
Product Length/Depth |
8.34 in
|
Product Height |
3.5 in
|
Product Width |
2.81 in
|
Product Weight |
1.55 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Copper-free aluminum
|
Trade size |
1-1/2"
|
Shape |
T
|