Eaton Bussmann series low voltage british standard fuse, 200A, AC 1500 V, DC 660 V, 40 x 192 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TFC200
|
| EAN |
5996516026403
|
| UPC |
051712485241
|
| Product Length/Depth |
48 mm
|
| Product Height |
47 mm
|
| Product Width |
215 mm
|
| Product Weight |
498 g
|
| Compliances |
Not Applicable
|
| Certifications |
BS
|
| Amperage Rating |
200 A
|
| Voltage rating |
1500 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
63 kA
|
| Class |
Class gG/gL
|
| Fuse type |
TFC
|