Download document () of 20

TMCX075 2

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:0.65-1.18",Cable Sealing:2 (M),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, 3/4" NPT

General specifications

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX075 2
UPC
662276298118
Product Length/Depth
4.18 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Tray cable
Armoured barrier
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P
Material
Aluminum
Barrier type
TSC Compound
Cable range (min/max)
0.65-1.18"
Cable sealing range
2 (M)
Gland type
Armoured
Protection type
Explosion-proof
Thread Size
3/4"
Thread type
NPT

Export product specification