Download document () of 20

TMCXM40 1 NP

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:22.0-35.3 mm,Cable Sealing:1 (S),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Nickel-plated brass, M40

General specifications

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCXM40 1 NP
UPC
662276299108
Product Length/Depth
4.38 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
2.68 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Armoured barrier
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P
Material
Nickel plated brass
Barrier type
TSC Compound
Cable range (min/max)
22.0-35.3 mm
Cable sealing range
1 (S)
Gland type
Armoured
Protection type
Explosion-proof
Thread Size
M40
Thread type
Metric

Export product specification