Photo is representative
Download
Eaton Crouse-Hinds series Square Cover, 4", Steel, Raised 1/2", open with ears 2-3/4", 4.0 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series square cover
|
Catalog Number |
TP476
|
UPC |
786189104769
|
Product Length/Depth |
4 in
|
Product Height |
0.5 in
|
Product Width |
4 in
|
Product Weight |
0.26 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Raised 1/2", open with ears 2-3/4"
|
Material |
Steel
|
Box size |
4"
|
Capacity |
4 cubic in
|