Eaton Crouse-Hinds series Square Box Partitions, 2-1/8", Blank, Steel, Two-gang, Square cut, tile wall, used with 1/2", 3/4", 1" raised covers
Product Name |
Eaton Crouse-Hinds series square box partitions
|
Catalog Number |
TP862
|
UPC |
786189108620
|
Product Length/Depth |
4 in
|
Product Height |
2.13 in
|
Product Width |
0.06 in
|
Product Weight |
0.16 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Square cut, tile wall, used with 1/2", 3/4", 1" raised covers
|
Configuration |
Blank
|
Depth |
2-1/8"
|
Material |
Steel
|
Number of gangs |
Two-gang
|
Box size |
4"
|