Download document () of 20

UTG02020SB

Female square flange receptacle, packed by 100 pcs; UTG02020SB

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG02020SB
Product Length/Depth
27 mm
Product Height
36.5 mm
Product Width
36.5 mm
Product Weight
25 g

Product specifications

Fitted with:
Last mate first break capability
First mate last break capability
Layout with ground cavity
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP40
Insert material
Polyamide
Layout
20
Shell material
Metal & Plastic
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
20
Number of cavity #16
20
Salt spray
48 hour

Export product specification