Download document () of 20

UTG22LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 22; UTG22LPGN

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG22LPGN

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
22
Cable diameter - max
26 mm
Cable diameter - min
11 mm

Export product specification