Download document () of 20

UTG22PG

Plastic cable gland with strain relief, for UTG Series, size 22; UTG22PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG22PG

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Shell size
22
Cable diameter - max
26 mm
Cable diameter - min
1 mm

Export product specification