Plastic jam nut receptacle, without backshell, 2 fiber contacts, IP68/69K; UTS718LCN
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS718LCN
|
Product Length/Depth |
40.4 mm
|
Product Height |
41.3 mm
|
Product Width |
41.3 mm
|
Product Weight |
18.8 g
|
Compliances |
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details) IEC 61984 (please contact us for more details) |
Environmental conditions |
Fire & Smoke
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 RoHS REACH Flammability rating UL94 V0 |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil Resistant against gasoline Resistant against mineral oil Resistant against basic bath Resistant against acid bath UV resistant, no degradation after 5 years of exposure in natural environment |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
N
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact type |
Fiber Optic
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
LC
|
Shell material |
Plastic
|
Shell size |
18
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
2
|
Nut material |
Aluminium
|
Salt spray |
500 hour
|