Download document () of 20

UTSX6103W3P

Plug, without backshell, for 6 male contacts, IP68/69K; UTSX6103W3P

General specifications

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX6103W3P
Product Length/Depth
25.5 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
9 g

Product specifications

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
3W3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #12
3
Number of cavity #16
3
Number of cavity #20
3
Salt spray
500 hour

Export product specification