Plug, without backshell, with 12 male solder contacts, IP68/69K in unmated conditions, keying W; UTSX614E12PW
Product Name |
Eaton Souriau UTSX series plastic circular bayonet connector
|
Catalog Number |
UTSX614E12PW
|
Product Length/Depth |
24 mm
|
Product Height |
34.6 mm
|
Product Width |
34.6 mm
|
Product Weight |
26 g
|
Environmental conditions |
RoHS
|
Connector accessory option |
No backshell possibility
|
Connector orientation |
W
|
Connector type |
Plug
|
Contact delivery |
Delivered with the connector, mounted
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold flash
|
Contact type |
Solder Cup
|
Coupling type |
1/3 Bayonet
|
Layout |
E12
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
14
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
12
|
Number of cavity #16 |
12
|
Salt spray |
500 hour
|