Plug, with cable gland backshell, for 12 male contacts, IP68/69K; UTSX6JC1492P
Product Name |
Eaton Souriau UTSX series plastic circular bayonet connector
|
Catalog Number |
UTSX6JC1492P
|
Product Length/Depth |
71.5 mm
|
Product Height |
34.6 mm
|
Product Width |
34.6 mm
|
Product Weight |
39 g
|
Environmental conditions |
RoHS
|
Backshell angle |
straight
|
Backshell type |
Sealing Gland
|
Connector accessory option |
Delivered with connector
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Layout |
92
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
14
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
12
|
Number of cavity #16 |
12
|
Salt spray |
500 hour
|