Male square flange receptacle for 22 #12 contacts, insulator orientation Z; VGE1B36A22PZ
Product Name |
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
|
Catalog Number |
VGE1B36A22PZ
|
Product Length/Depth |
57 mm
|
Product Height |
57 mm
|
Product Width |
48 mm
|
Product Weight |
149 g
|
Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 Fire & Smoke |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
Y
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP67
|
Layout |
A22
|
Shell continuity |
20.0
|
Shell material |
Aluminium
|
Shell size |
36
|
Mating cycles |
500
|
Operating temperature - max |
100 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
22
|
Number of cavity #12 |
22
|
Salt spray |
500 hour
|