Download document () of 20

VP22170

Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture
Catalog Number
VP22170
UPC
662276498891
Product Length/Depth
25.8 in
Product Height
5 in
Product Width
7 in
Product Weight
8.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Wattage
17W
Standards type
NEC/CEC
NEMA Rating
3R
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.