Download document () of 20

X200M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, X shape, SnapPack pre-assembled body and integral gasket cover, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
X200M CG
UPC
662277004169
Product Length/Depth
11.75 in
Product Height
5.4 in
Product Width
3.45 in
Product Weight
8.33 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
SnapPack pre-assembled body and integral gasket cover
Material
Malleable iron
Trade size
2"
Shape
X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.