Download document () of 20

X25

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, X shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
X25
UPC
662277008570
Product Length/Depth
5.51 in
Product Height
1.63 in
Product Width
1.53 in
Product Weight
0.47 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
3/4"
Shape
X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.