Photo is representative
Download
Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Copper-free aluminum, 8" maximum conduit movement, 2" trade size
Product Name |
Eaton Crouse-Hinds series XJG expansion coupling
|
Catalog Number |
XJG68 SA
|
UPC |
782274915937
|
Product Length/Depth |
12.75 in
|
Product Height |
4.38 in
|
Product Width |
4.38 in
|
Product Weight |
4.7 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Expansion
|
Material |
Copper-free aluminum
|
Conduit type |
Rigid/IMC
|
Conduit movement - max |
8"
|
Trade size |
2"
|