Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 16A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
XS16
|
| EAN |
5027590515290
|
| Product Length/Depth |
27 mm
|
| Product Height |
27 mm
|
| Product Width |
80 mm
|
| Product Weight |
67.8 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
BS88-2
IEC 60269-2 |
| Amperage Rating |
16 A
|
| Voltage rating |
440 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
SC125 Safeclip fuse holder
|
| Fuse type |
XS
|
| Fitted with: |
Offset bladed tags
|
| Construction |
BS88/F3
|