Download document () of 20

106428
Model code: BPZ-DT-600/17-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=1760x600mm, left, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106428
EAN
4015081061983
Product Length/Depth
45 mm
Product Height
1710 mm
Product Width
615 mm
Product Weight
16.9 kg
Compliances
RoHS conform
Model Code
BPZ-DT-600/17-L-W

Product specifications

Used with
Accessory
Floor-standing enclosure
Service distribution board IVS
Accessory consideration
Special features
  • can be used as right door for two-leaf versions
  • order together with standard door for 600 mm
  • Protective cover mounted on left
  • Transparent doors
  • Two doors
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
Type
Additional equipment for floor-standing service distribution board IVS
Features
Version as glazed door
EMC-version
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
1200 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification