Download document () of 20

116527
Model code: XLSPP206

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 2000 x 600mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116527
EAN
4015081162697
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
10.6 kg
Compliances
RoHS conform
Model Code
XLSPP206

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.