Download document () of 20

120774
Model code: BPZ-MT-MSW-1000/425-4-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=425x1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120774
EAN
4015081186044
Product Length/Depth
165 mm
Product Height
430 mm
Product Width
925 mm
Product Weight
4.7 kg
Compliances
RoHS conform
Model Code
BPZ-MT-MSW-1000/425-4-A

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Suitable for height
425 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification