Download document () of 20

120777
Model code: BPZ-DRS-MT-MSW-1000/400-2-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=400x1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120777
EAN
4015081186075
Product Length/Depth
145 mm
Product Height
405 mm
Product Width
430 mm
Product Weight
4.9 kg
Compliances
RoHS conform
Model Code
BPZ-DRS-MT-MSW-1000/400-2-A

Product specifications

Type
Additional equipment
Color
Gray
Light gray (RAL 7035)
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification