Download document () of 20

120782
Model code: BPZ-DRS-MT-MSW-1200/425-3-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=425x1200mm, 3-A

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120782
EAN
4015081186129
Product Length/Depth
145 mm
Product Height
430 mm
Product Width
635 mm
Product Weight
7.3 kg
Compliances
RoHS conform
Model Code
BPZ-DRS-MT-MSW-1200/425-3-A

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification