Download document () of 20

143886
Model code: EP23ORG

EP23ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143886
EAN
4015081404209
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.474 kg
Compliances
RoHS conform
Model Code
EP23ORG

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification