Download document () of 20

144714
Model code: BP-TBP1-400-CE-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards with opening for cable entry, W x D = 400 x 249 mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144714
EAN
4015081412143
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
415 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
BP-TBP1-400-CE-W

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating
Cable entry type
Open
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification