Download document () of 20

170M3314

Eaton Bussmann series high speed square body fuse, 160 A, 690 V, 76 Millimeter, Size 1*, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3314
EAN
5027590447126
UPC
051712799737
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
346.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
76 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
7500 at 660 V
Watt losses
30 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
1100
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification