Download document () of 20

170M3536

Fuse-link, high speed, 160 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3536
EAN
5027590448451
UPC
051712678605
Product Length/Depth
62 mm
Product Height
90 mm
Product Width
152 mm
Product Weight
464 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
160 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
116 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
17500 at 1000 V
Watt losses
45 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
2850
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification