Download document () of 20

172511
Model code: XTSZFBA-W600

Eaton xEnergy Main LV systems LV switchgear. Top frame with design strip, W=600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172511
EAN
4015081690596
Product Length/Depth
776 mm
Product Height
120 mm
Product Width
601 mm
Product Weight
6.236 kg
Compliances
RoHS conform
Model Code
XTSZFBA-W600

Product specifications

Features
Connectable
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.