Download document () of 20

178305
Model code: XNT-DIAG12

XNT-DIAG12. Busbar temperature sensor

General specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178305
EAN
4015081996322
Product Length/Depth
43 mm
Product Height
41 mm
Product Width
42 mm
Product Weight
0.051 kg
Compliances
RoHS conform
Model Code
XNT-DIAG12

Product specifications

Model
Sensor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.