Download document () of 20

187875
Model code: BPZ-TSB-1000/2KL60

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support rail incl. 2x KL60, for housing width 1000mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187875
EAN
4015081855605
Product Length/Depth
54 mm
Product Height
30 mm
Product Width
810 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-TSB-1000/2KL60

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Connection size, connection facility
Other
Surface of the contact rail
Untreated
Clearance from back plate
50 mm
Number of connections
120
Amperage rating
63 A
Tightening torque - max
0 Nm
Suitable for width
1000 mm
Thickness
8 mm
Number of poles
Single-pole
Material
Brass
Mounting position
Horizontal
Housing material
Sheet steel
Brass
Mounting method
Direct mounting
Floor standing distribution board
Surface mounting
Horizontal
Functions
Additional equipment
Rail length
884 mm

Export product specification