Download document () of 20

192719
Model code: XMN441808-BF

Eaton xEnergy Main Mounting plate for W = 800 mm, NZM4, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192719
EAN
4015081934485
Product Length/Depth
72.7 mm
Product Height
447 mm
Product Width
711 mm
Product Weight
5.4 kg
Compliances
RoHS conform
Model Code
XMN441808-BF

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification