Download document () of 20

1968201
Model code: I-42V14F0-HS-64

Eaton Systeem 55 LV systems Final Distribution Boards. S55 FLEX, 1-phase / 3-phase, MCB 4 gr 2 RCCB F HS 64

General specifications

Product Name
Eaton Systeem 55 compact distribution board pre-wired
Catalog Number
1968201
EAN
8711426320765
Product Length/Depth
95 mm
Product Height
330 mm
Product Width
220 mm
Product Weight
2.93 kg
Compliances
RoHS conform
Model Code
I-42V14F0-HS-64

Product specifications

Enclosure material
Plastic
Built-in depth - max
0 mm
Current rating of main switch
40 A
Number of circuit breakers (earth leakage)
0
Number of direct groups
0
Number of groups (total)
5
Closure type
Other
Number of groups behind earth leakage switch
4
Number of light groups protected by 30 mA
2
Number of phases
1
Number of poles at main switch
2
Number of switches (earth leakage 30 mA)
2
Width in number of modular spacings
12
Number of switches (earth leakage 300 mA)
0
Color
Black
Number of rows
2
Cooker group
Single phase
Degree of protection
IP3X
Functions
Extension possible
Protected by
Miniature- / earth leakage circuit breaker
Mounting method
Surface mounted (plaster)
Built-in depth - min
0 mm
Built-in height
45 mm
Built-in width
210 mm
RAL-number
9005
Type of covering
Cover
Power consumption
0 W
Release characteristic
B
Rated short-circuit breaking capacity (EN 60898) at 230 V
10 kA
Number of single-phase miniature circuit breakers (MCB)
4
Number of three-phase miniature circuit breakers (MCB)
0
Connection type
Screwed terminal
Number of earth leakage circuit breakers/AFDD
0

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.

Certification reports

Declarations of conformity

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.