Download document () of 20

283984
Model code: XMMC0804M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=200x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283984
EAN
4015082839840
Product Length/Depth
350 mm
Product Height
60 mm
Product Width
100 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XMMC0804M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.