Download document () of 20

302824
Model code: BPZ-DINR35P-800-B

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (35 x 15 mm) with fixed mounting towers, W = 800 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302824
EAN
9010238179295
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
746 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
BPZ-DINR35P-800-B

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Export product specification